The Mobile AI is a complete bimanual teleoperation and machine learning workstation — pre-integrated, pre-calibrated, and ready to run on arrival. Your engineering team focuses on the research, not the hardware bringup. The same platform used in Google DeepMind's Gemini Robotics research and featured in CBS 60 Minutes.

Discuss Your R&D Requirements
Tell us about your goals, team, and timeline. We will design a deployment plan around your lab.
Used in Groundbreaking Physical AI Research
Google DeepMind
Gemini Robotics Research
Stanford + UC Berkeley
ALOHA Co-Development
CBS 60 Minutes
Featured in DeepMind Segment
Lifetime Support
48h Response — U.S. Team
Everything your team needs to start collecting data, training models, and evaluating results — without building from scratch.
The Mobile AI ships pre-integrated with hardware, software, drivers, and calibration complete. Your engineers skip the bringup and go straight to the research. Production takes 2–3 weeks, and you are operational within hours of delivery.
Trossen's ALOHA platform was used in Google DeepMind's Gemini Robotics research and appeared in the CBS 60 Minutes segment on DeepMind CEO Demis Hassabis. The same hardware your lab would be running on.
The open-source Trossen SDK supports LeRobot V2, ALOHA, π0, SmolVLA, OCTO, MuJoCo, and NVIDIA Isaac Sim. Your ML engineers use the tools they already know — no adapter code needed.
The ALOHA platform was developed in direct collaboration with Stanford and UC Berkeley. The Mobile AI inherits that research lineage — it is not a commercial imitation of academic hardware, it is the source.
Transparent pricing ($33,695.95 without laptop / $37,845.95 with), institutional purchase order support, and clear 2–3 week production timelines. No hidden costs or opaque lead times.
Every Trossen product carries the Trossen Promise — lifetime technical support from a U.S.-based engineering team with 48-hour response times. Field-replaceable wear components keep your lab running.

Trossen is a physical AI partner — not just a hardware supplier. The ALOHA platform was built in collaboration with Stanford and Berkeley, used in Google DeepMind's Gemini Robotics research, and featured in CBS 60 Minutes. When your R&D team runs on the Mobile AI, they run on the same foundation that the world's leading AI labs run on.
Every component is designed for physical AI — from the arms to the cameras to the teleoperation system.

6-DOF arm with QDD actuators and hardware gravity compensation. 500 Hz control frequency for research-grade manipulation precision.

RGB-D depth cameras at 90 FPS with microsecond-precise timestamps. Three synchronized units capture every angle of every demonstration.

Leader-follower teleoperation with gravity compensation. Natural, fatigue-free operation for extended data collection sessions.

6-DOF
Per Arm
500 Hz
Control Loop
4 Arms
Bimanual
Go from concept to working demo in weeks, not quarters. The Mobile AI arrives pre-integrated — your engineers spend their time on the research problem, not the hardware.
Test and fine-tune Vision-Language-Action models including π0, Gemini Robotics, and SmolVLA on real hardware. Native framework support means no adapter code between your model and the robot.
Collect high-quality bimanual demonstration data, train manipulation policies, and evaluate on the same hardware. The full loop — collection, training, evaluation — runs on one platform.
Start with one unit for proof-of-concept, then scale to a fleet. Identical hardware geometry across all Mobile AI units means datasets are compatible as you expand.
Native support for the frameworks your team already uses. No adapter code, no custom drivers, no compatibility headaches.
LeRobot
Native pipeline integration. Records directly to Parquet and HDF5 — no conversion step.
ALOHA Ecosystem
Native dataset format support. Developed in partnership with Stanford, the de facto standard for bimanual research.
MuJoCo / NVIDIA Isaac Sim
Accurate URDF models included for sim-to-real transfer. Test policies in simulation before running on hardware.
OpenPi / π0 / π0.5
Compatible with Physical Intelligence's open-source policy architectures. Your data feeds in without modification.
Gemini Robotics
The same platform used in Google DeepMind's ALOHA Unleashed and Gemini Robotics research.
Custom Frameworks
Open-source SDK with standard data formats. Build any custom pipeline on top — the data is yours.

Every Trossen product comes with lifetime technical support from our U.S.-based engineering team. 48-hour response times, firmware updates, configuration help, and field-replaceable wear components — for the life of the product.
This is not a sales pitch. It is the same commitment Trossen has kept with customers since 2004, across tens of thousands of systems deployed worldwide.
As Featured In and Trusted By
Used in Google DeepMind research. Developed with Stanford and UC Berkeley. Our team responds within 1 business day.