Physical AI Development Platform

Your Physical AI Data Pipeline Starts Here

The Mobile AI is a complete bimanual teleoperation and data collection workstation — four arms, three synchronized cameras, and the Trossen SDK built in. Your team goes from unboxing to collecting training data the same day it arrives. No custom integration. No months of setup. Just data.

Trossen Mobile AI Platform

Talk to Our Data Collection Team

Tell us about your fleet size, data requirements, and timeline. We will build a configuration plan around your operation.

Our team responds within 1 business day. No spam, no obligation.

Trusted by the Teams Advancing Physical AI

Google DeepMind

Gemini Robotics Research

Stanford + UC Berkeley

ALOHA Co-Development

CBS 60 Minutes

Featured in DeepMind Segment

Lifetime Support

48h Response — U.S. Team

Built for Scalable, Fleet-Ready Data Collection

Everything your team needs to start collecting data, training models, and evaluating results — without building from scratch.

Fleet-Consistent Hardware

Every Mobile AI ships with identical arm geometry and camera placement. Deploy ten units or a hundred — your datasets are compatible across the fleet from session one.

Trossen SDK — LeRobot V2 Native

The open-source Trossen SDK records synchronized multimodal data and exports directly to LeRobot V2 Parquet and HDF5 format. Zero conversion step. Zero custom pipeline code.

Up and Running the Same Day

The Mobile AI ships pre-integrated and pre-calibrated. Production takes 2–3 weeks. After delivery, your operators are collecting data within hours — not after weeks of setup.

3× Synchronized RGB-D Cameras

Three Intel RealSense D405 cameras capture every angle of every demonstration with microsecond-aligned timestamps. Every frame ties precisely to joint state data.

Natural Teleoperation at Scale

Leader-follower arm pairs with hardware gravity compensation make extended teleoperation sessions comfortable. Collect more data, with less fatigue, across longer sessions.

Field-Ready, Not Lab-Locked

Mobile design means you bring the robot to the environment. Collect in warehouses, kitchens, hospitals — wherever your target domain lives. Arm and camera placement stay consistent regardless.

Mobile AI platform in operation

From Unboxing to Dataset — Same Day

Trossen is a physical AI partner, not a hardware vendor. The Mobile AI platform is designed so your team spends time on research and collection, not on integration. The Trossen SDK, pre-calibration, and native LeRobot V2 export mean the pipeline is ready before you even plug it in.

  • Leader-follower bimanual teleoperation — 2× WidowX AI arm pairs, hardware gravity compensation
  • 3× Intel RealSense D405 cameras, synchronized with microsecond-precision timestamps
  • Open-source Trossen SDK records and exports directly to LeRobot V2 (Parquet + HDF5)
  • Identical hardware geometry across all units — fleet-consistent datasets from day one
  • 2–3 week production lead time — operational within hours of delivery

Purpose-Built Hardware

Every component is designed for physical AI — from the arms to the cameras to the teleoperation system.

WidowX AI Arm

WidowX AI Arm

6-DOF arm with QDD actuators and hardware gravity compensation. 500 Hz control frequency for research-grade manipulation precision.

Intel RealSense D405 Camera

Intel RealSense D405

RGB-D depth cameras at 90 FPS with microsecond-precise timestamps. Three synchronized units capture every angle of every demonstration.

iNerve Teleoperation Controller

iNerve Controller

Leader-follower teleoperation with gravity compensation. Natural, fatigue-free operation for extended data collection sessions.

Platform Specifications

Arms4× WidowX AI (bimanual teleoperation)
ActuatorsQDD with hardware gravity compensation
Control Frequency500 Hz
Cameras3× Intel RealSense D405 RGB-D
Camera Frame Rate90 FPS synchronized
ComputeHigh-performance laptop included
Recording FormatMCAP / LeRobot V2 (Parquet + HDF5)
Timestamp PrecisionMicrosecond joint state sync
FrameworksLeRobot, ALOHA, MuJoCo, Isaac Sim, Gazebo
ConnectivityWi-Fi 6, Ethernet, USB-C
SupportLifetime — U.S.-based, 48h response
WidowX AI gripper close-up

6-DOF

Per Arm

500 Hz

Control Loop

4 Arms

Bimanual

Built for Your Use Case

Large-Scale Dataset Generation

Deploy multiple Mobile AI units to collect diverse manipulation data across environments. Native MCAP recording with the Trossen SDK handles episode tagging and format conversion automatically.

Bimanual Demonstration Recording

The four-arm bimanual setup captures complex two-handed manipulation tasks that single-arm systems cannot. Every demonstration is synchronized across cameras and joint states.

Field Data Collection

Mobile design means you collect where the real-world domain is — not in a controlled lab approximation. Kitchens, warehouses, hospitals, or any unstructured environment.

Foundation Model Training Data

Compatible with π0, ALOHA, OCTO, and SmolVLA training pipelines. Your data feeds directly into the models being used by the leading AI labs — no format conversion headaches.

Integrates With Your Stack

Native support for the frameworks your team already uses. No adapter code, no custom drivers, no compatibility headaches.

LeRobot

Native pipeline integration. Records directly to Parquet and HDF5 — no conversion step.

ALOHA Ecosystem

Native dataset format support. Developed in partnership with Stanford, the de facto standard for bimanual research.

MuJoCo / NVIDIA Isaac Sim

Accurate URDF models included for sim-to-real transfer. Test policies in simulation before running on hardware.

OpenPi / π0 / π0.5

Compatible with Physical Intelligence's open-source policy architectures. Your data feeds in without modification.

Gemini Robotics

The same platform used in Google DeepMind's ALOHA Unleashed and Gemini Robotics research.

Custom Frameworks

Open-source SDK with standard data formats. Build any custom pipeline on top — the data is yours.

The Trossen Promise

Lifetime Support, Not Just a Warranty

Every Trossen product comes with lifetime technical support from our U.S.-based engineering team. 48-hour response times, firmware updates, configuration help, and field-replaceable wear components — for the life of the product.

This is not a sales pitch. It is the same commitment Trossen has kept with customers since 2004, across tens of thousands of systems deployed worldwide.

As Featured In and Trusted By

Google DeepMindCBS 60 MinutesStanford UniversityUC BerkeleyMetaPhysical Intelligence

Frequently Asked Questions

Ready to Get Started?

Used in Google DeepMind research. Developed with Stanford and UC Berkeley. Our team responds within 1 business day.

Our team responds within 1 business day. No spam, no obligation.